IESNA:LM-63-2002
[TEST]P1381287
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-850-U-T3-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 85W 80CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.71A 85.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]11.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8696.4
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 85.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 51 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1234.9 1245.3 1240.1 1195.8 1141.1 1109.8 1086.4 1102.0 1255.7 1453.7 1722.1 2006.1 2310.9 2660.0 2904.9 3123.7 3173.2 3165.4 
3207.1 3290.5 3446.8 3564.0 3595.3 3551.0 3071.6 2123.3 1010.8 695.6 440.3 174.6 78.2 52.1 31.3 20.8 7.8 0.0 0.0 
1234.9 1242.7 1237.5 1193.2 1133.3 1102.0 1094.2 1099.4 1240.1 1469.4 1714.3 1972.2 2316.1 2647.0 2917.9 3108.1 3165.4 3191.5 
3251.4 3366.0 3467.6 3582.3 3637.0 3566.6 3139.4 2136.3 1081.2 698.2 409.0 187.6 83.4 54.7 33.9 18.2 7.8 0.0 0.0 
1234.9 1245.3 1240.1 1208.9 1148.9 1122.9 1115.1 1117.7 1237.5 1427.7 1685.6 1935.7 2256.2 2589.6 2855.4 3071.6 3147.2 3196.7 
3287.9 3423.3 3603.1 3717.7 3811.5 3816.7 3577.1 2779.8 1492.8 794.6 458.5 216.2 109.4 70.3 46.9 31.3 13.0 2.6 0.0 
1234.9 1234.9 1242.7 1214.1 1177.6 1143.7 1154.1 1156.7 1216.7 1380.8 1591.8 1805.5 2079.0 2399.5 2730.3 3001.3 3149.8 3217.5 
3306.1 3462.4 3660.4 3887.1 4105.9 4241.4 4327.4 4236.2 3584.9 2529.7 1443.3 474.2 198.0 114.6 70.3 39.1 15.6 2.6 0.0 
1234.9 1240.1 1247.9 1234.9 1208.9 1193.2 1201.0 1214.1 1234.9 1323.5 1487.6 1667.4 1888.8 2188.4 2519.3 2795.5 3016.9 3142.0 
3256.6 3452.0 3756.8 4100.7 4507.1 4801.5 5051.6 5257.5 5286.1 4483.7 3029.9 1485.0 383.0 174.6 96.4 57.3 20.8 7.8 0.0 
1234.9 1242.7 1255.7 1253.1 1255.7 1250.5 1261.0 1274.0 1305.2 1346.9 1438.1 1576.2 1750.7 1961.8 2237.9 2537.5 2816.3 3092.5 3251.4 
3538.0 3881.9 4238.8 4647.8 5106.4 5604.0 6106.8 6489.8 6599.2 5181.9 2951.8 1203.6 336.1 119.8 49.5 26.1 10.4 0.0 
1234.9 1247.9 1253.1 1274.0 1276.6 1287.0 1292.2 1320.9 1362.6 1406.9 1469.4 1581.4 1740.3 1935.7 2175.4 2417.7 2730.3 3003.9 3261.8 
3483.3 3775.1 4142.4 4580.1 5127.2 5713.4 6289.1 6844.1 7141.1 6369.9 4160.6 1610.1 588.8 179.8 57.3 23.4 13.0 0.0 
1234.9 1240.1 1253.1 1266.2 1281.8 1300.0 1318.3 1346.9 1388.6 1443.3 1505.9 1604.9 1750.7 1917.5 2131.1 2378.6 2660.0 2936.2 3230.5 
3475.4 3801.1 4139.8 4556.6 5054.2 5671.7 6257.9 6864.9 7044.7 6708.6 5106.4 2256.2 690.4 208.4 67.7 28.7 13.0 0.0 
1234.9 1237.5 1258.4 1276.6 1305.2 1326.1 1373.0 1412.1 1451.1 1505.9 1584.0 1696.0 1823.7 1948.8 2099.9 2310.9 2542.8 2826.7 3155.0 
3506.7 3863.6 4251.8 4705.1 5189.7 5682.1 6169.3 6453.3 6427.2 6317.8 5697.8 4559.2 2732.9 721.7 198.0 46.9 18.2 
0.0 
1234.9 1240.1 1247.9 1274.0 1315.7 1346.9 1393.8 1440.7 1490.2 1547.5 1617.9 1716.9 1821.1 1920.1 2068.6 2224.9 2472.4 2740.8 3066.4 
3420.7 3871.4 4283.1 4759.8 5202.7 5658.7 5947.9 5950.5 5895.8 5538.8 4791.1 3782.9 2068.6 685.2 174.6 46.9 18.2 0.0 
1234.9 1237.5 1247.9 1266.2 1310.5 1352.1 1393.8 1438.1 1487.6 1531.9 1591.8 1657.0 1737.7 1823.7 1964.4 2128.5 2347.4 2610.5 2917.9 
3272.2 3597.9 3913.1 4191.9 4397.7 4551.4 4473.3 4171.1 3801.1 3212.3 2508.9 1776.8 833.7 229.3 62.5 28.7 15.6 0.0 
1234.9 1240.1 1247.9 1274.0 1307.9 1352.1 1393.8 1432.9 1479.8 1524.1 1568.4 1633.5 1706.5 1795.0 1925.3 2099.9 2300.5 2519.3 2751.2 
2972.6 3162.8 3269.6 3311.3 3238.4 3089.9 2829.3 2462.0 2058.2 1589.2 1180.2 771.2 369.9 122.4 41.7 20.8 13.0 0.0 
1234.9 1232.3 1245.3 1263.6 1297.4 1339.1 1378.2 1412.1 1445.9 1477.2 1508.5 1550.1 1607.5 1685.6 1800.2 1925.3 2063.4 2211.9 2313.5 
2394.3 2386.4 2227.5 2016.5 1706.5 1367.8 982.2 607.0 310.0 171.9 109.4 86.0 65.1 44.3 28.7 18.2 13.0 0.0 
1234.9 1234.9 1237.5 1250.5 1268.8 1287.0 1287.0 1274.0 1237.5 1167.2 1083.8 984.8 904.0 844.1 779.0 745.1 758.1 789.4 820.7 
799.8 711.2 573.2 445.5 343.9 257.9 195.4 151.1 117.2 93.8 75.6 57.3 44.3 31.3 20.8 15.6 10.4 0.0 
1234.9 1229.7 1224.5 1219.3 1198.4 1167.2 1065.6 927.5 776.4 625.3 518.5 474.2 466.3 479.4 482.0 476.8 458.5 432.5 406.4 
383.0 359.5 333.5 294.4 234.5 179.8 145.9 125.1 106.8 88.6 72.9 57.3 39.1 26.1 18.2 13.0 7.8 0.0 
1234.9 1232.3 1216.7 1177.6 1112.5 956.1 773.8 594.0 489.8 450.7 427.3 414.2 409.0 396.0 380.4 367.3 349.1 317.8 286.6 
260.5 231.9 205.8 187.6 171.9 153.7 132.9 117.2 99.0 80.8 62.5 44.3 31.3 20.8 15.6 10.4 7.8 0.0 
1234.9 1227.1 1198.4 1122.9 956.1 737.3 554.9 469.0 445.5 432.5 419.5 401.2 377.8 346.5 315.2 284.0 252.7 226.7 205.8 192.8 182.4 
171.9 164.1 153.7 140.7 127.7 112.0 93.8 72.9 52.1 41.7 31.3 20.8 13.0 10.4 7.8 0.0 
1234.9 1216.7 1169.8 1065.6 831.1 588.8 479.4 450.7 437.7 424.7 411.6 393.4 364.7 325.7 281.4 244.9 216.2 195.4 182.4 171.9 166.7 
161.5 156.3 148.5 140.7 132.9 119.8 101.6 86.0 70.3 59.9 52.1 41.7 13.0 10.4 7.8 0.0 
1234.9 1227.1 1156.7 1000.4 745.1 526.3 463.7 442.9 427.3 414.2 401.2 380.4 343.9 304.8 260.5 229.3 203.2 187.6 177.2 171.9 164.1 
158.9 153.7 145.9 138.1 127.7 114.6 101.6 88.6 75.6 65.1 54.7 31.3 15.6 10.4 7.8 0.0 
1234.9 1219.3 1143.7 950.9 693.0 508.0 461.1 440.3 427.3 409.0 388.2 364.7 333.5 297.0 260.5 226.7 200.6 185.0 174.6 169.3 164.1 
156.3 148.5 140.7 127.7 112.0 96.4 83.4 72.9 62.5 54.7 39.1 20.8 15.6 13.0 10.4 0.0 
1234.9 1219.3 1135.9 945.7 659.1 500.2 463.7 437.7 416.8 401.2 377.8 351.7 323.1 297.0 270.9 237.1 203.2 185.0 174.6 169.3 161.5 
153.7 145.9 132.9 114.6 93.8 75.6 62.5 54.7 41.7 31.3 23.4 18.2 13.0 13.0 5.2 0.0 
1234.9 1227.1 1141.1 927.5 646.1 497.6 461.1 437.7 419.5 401.2 377.8 351.7 323.1 297.0 270.9 237.1 205.8 185.0 174.6 169.3 161.5 
153.7 143.3 130.3 112.0 91.2 70.3 59.9 52.1 39.1 31.3 23.4 18.2 13.0 13.0 5.2 0.0 
